??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
REF
Référence
FC
Force
N
D1
3.3 mm
H1
48.5 mm
H2
7 mm
H3
8.7 mm
H4
1.7 mm
H5
40.6 mm
H6
22.5 mm
H7
3.8 mm
H8
3.3 mm
H9
55 mm
H10
4 mm
H11
72 mm
H12
16 mm
L1
39.4 mm
L2
28 mm
L3
7 mm
L4
5.1 mm
L5
14.5 mm
L6
8 mm
L7
5.3 mm
L8
2.5 mm
L9
6.4 mm
L10
13.7 mm
L11
11.5 mm
L12
23.8 mm
L13
4.3 mm
L14
4 mm
INFOS
Informations
Information
INFOTEXTE
CAD modeli indir
Previews
3D
Boyut