??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
19-660-19
POS
Position
D1
19 mm
D2
M 8
D3
8 mm
L1
6.4 mm
L2
28 mm
L3
29.3 mm
L4
63 mm
L5
33.6 mm
L6
1.2 mm
L7
57 mm
L8
55 mm
L9
16 mm
L10
13 mm
L11
6.5 mm
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension