??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
19-825-47
FORM
Forme
Fixe
D1
7.1 mm
D2
5.2 mm
D3
9.5 mm
H1
47.6 mm
H2
23.8 mm
H3
52.4 mm
H4
19 mm
H5
4.4 mm
H6
28.6 mm
H7
33.4 mm
H8
62 mm
H9
25.5 mm
H10
41.3 mm
L1
25.5 mm
L2
16 mm
L3
8 mm
L4
19 mm
L5
20.6 mm
L6
8 mm
L7
1.5 mm
L8
14.3 mm
L9
5.2 mm
L10
20.6 mm
L11
12.7 mm
L12
24 mm
L13
2 mm
L14
12.7 mm
L15
38 mm
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension