??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
19-880-150
H1
149.4 mm
H2
127 mm
H3
95.3 mm
L1
31.8 mm
L2
30.7 mm
L3
11.1 mm
L4
16.4 mm
D1
5.2 mm
R1
12.2 mm
CDT
Charge de traction
4000 N
CDC
Charge de cisaillement
8900 N
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension