??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
MATIERE
VERSION
Sans taquet
POS
Position
F1
1100 N
D1
5.2 mm
D2
4.2 mm
H1
22 mm
H2
13 mm
L1
min.
140 mm
L2
min.
78 mm
L3
8 mm
L4
15 mm
L5
51 mm
L6
63 mm
L7
35 mm
L8
36 mm
L9
16 mm
L10
mm
Enter value for L10
mm
cm
inch
ft
L11
5.5 mm
L12
52 mm
L13
36 mm
L14
30 mm
L15
24 mm
L16
37 mm
L17
19 mm
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension