??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
REF
Référence
36-486-100
POS
Position
SOCLE
Socle
Socle invisible
VERSION
Standard
F1
1000 N
L1
67 mm
L2
56 mm
L3
19.5 mm
L4
min
31 mm
L5
min
54 mm
L6
51 mm
L7
26 mm
L8
14 mm
L9
7 mm
L10
4 mm
L11
Course
5.5 mm
L12
mm
Enter value for L12
mm
cm
inch
ft
D1
4.2 mm
H1
18.5 mm
H2
8.5 mm
H3
21.5 mm
H4
25.5 mm
H5
25.5 mm
H6
22 mm
H7
14.3 mm
H8
8 mm
INFOS
Informations
Information
INFOTEXTE
CAD modeli indir
Previews
3D
Boyut