??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
REF
Référence
37-092-45
ROT
Rotation
°
L1
45 mm
L2
50 mm
L3
25 mm
L4
32 mm
L5
21.5 mm
L6
7 mm
D1
8 mm
D2
4.5 mm
D3
0.0 mm
D4
8.5 mm
H1
14 mm
H2
8 mm
H4
4.5 mm
INFOS
Informations
Information
INFOTEXTE
CAD modeli indir
Previews
3D
Boyut