??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
37-1450-159
L1
159 mm
L2
239 mm
L3
16 mm
L4
9 mm
L5
25 mm
L6
9 mm
L7
13 mm
L8
1.5 mm
L9
6.5 mm
L10
12 mm
H1
24 mm
H2
19 mm
H3
16 mm
H4
12.5 mm
D1
3.5 mm
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension