??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
37-170-60
ROT
Rotation
°
L1
59 mm
L2
62 mm
L3
± 0.25
43.7 mm
L4
55 mm
L5
± 0.25
26.1 mm
L6
8 mm
H1
20 mm
H2
14 mm
H3
8 mm
F1
890 N
F2
maxi.
750 N
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension