??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
VERSION
ROT
Rotation
°
L1
67 mm
L2
55 mm
L3
38 mm
L4
48 mm
L5
12.5 mm
H1
24 mm
H2
12.5 mm
H3
6.3 mm
D1
6.5 mm
D2
10 mm
COUPLE0
Nm
COUPLE180
Nm
COUPLEMAX
Nm
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension