??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
REF
Référence
37-373-47
L1
47 mm
L2
25 mm
L3
20 mm
L4
14 mm
L5
+/- 0.2
30 mm
L6
+/-0.2
25 mm
L7
+/-0.2
20 mm
L8
+/-0.2
2.5 mm
L9
7 mm
D1
5.3 mm
D2
+/-0.1
5.4 mm
H1
45 mm
H2
19 mm
F1
2670 mm
INFOS
Informations
Information
INFOTEXTE
CAD modeli indir
Previews
3D
Boyut