??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
REF
Référence
37-380-45
ROT
Rotation
°
L1
45 mm
L2
43 mm
L3
24.5 mm
L4
65 mm
L5
33 mm
L6
14 mm
L7
26.5 mm
D1
M5
D2
4.2 mm
D3
8 mm
H1
11.5 mm
H2
18.5 mm
H3
5.5 mm
H4
6 mm
INFOS
Informations
Information
INFOTEXTE
CAD modeli indir
Previews
3D
Boyut