??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
VERSION
CHARNIERE
L1
25.4 mm
L2
16 mm
L3
15.8 mm
L4
4.7 mm
L5
10 mm
L6
4 mm
D1
4.2 mm
H1
43.8 mm
H2
18 mm
H3
10 mm
H4
11 mm
H5
13 mm
C1
Couple avant
Nm
C2
Couple arrière
Nm
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension