??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
ALMANT
VERSION
L1
70 mm
L2
61.5 mm
L3
20.5 mm
L4
50 mm
L5
43.5 mm
L6
27.5 mm
D1
M5
D2
12 mm
D3
5.5 mm
H1
13 mm
H2
8 mm
H3
6 mm
F1
N
F2
N
INFOS
Informations
Information
INFOTEXTE
Download CAD models
Previews
3D
Dimension