??
Catalog navigation
CAD model selection
HELP_VARIABLE
REF
Référence
L
mm
H1
20.5 mm
L2
80 mm
L3
97 mm
E1
15 mm
E2
70 mm
V1
M 5 mm
L8
5 mm
L4
29 mm
E4
80 mm
L5
40 mm
L6
40 mm
D1
6.4 mm
H9
15 mm
H5
2.5 mm
L7
29.5 mm
H6
10 mm
MAS1
Masse
120 g
MAS2
Masse
0.95 kg/m
CR
Charge de base radial C0
80 daN
CA
Charge de base axial C0
30 daN
INFOS
Informations
Information
INFOTEXTE
WEB
WWW
Download CAD models
Previews
3D
Dimension