??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
MOD
Mod.
PHY
Diameter
mm
CD
30 mm
L
35 mm
FL
mm
D
180 mm
XD
mm
MR
25 mm
E
mm
CB
90 mm
UB
169 mm
INFO
Infotext
Information
Infotext
CAD modeli indir
Previews
3D
Boyut
The preview does not represent the part configuration anymore.You have to generate a new preview.