??
Catalog navigation
CAD model selection
HELP_VARIABLE
MOD
Mod.
GK-160-200
PHY
Diameter
160-200 mm
KK
M36X2 mm
L
190.0 mm
L1
77.000 mm
L3
72 mm
L4
15.5 mm
A
39 mm
D
57.0 mm
H
75 mm
I
70 mm
SW
54 mm
SW1
32 mm
SW2
55 mm
B1
14 mm
AX
68.000 mm
Z
4 mm
E
2 mm
ETRANSL
Traslation
mm
Enter value for ETRANSL
Traslation
mm
cm
inch
ft
ZROT
Rotation
mm
Enter value for ZROT
Rotation
mm
cm
inch
ft
INFO
Infotext
Information
infotext
Download CAD models
Previews
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.