??
Catalog navigation
CAD model selection
HELP_VARIABLE
MOD
Mod.
PHY
Diameter
mm
CD
30 mm
L
35 mm
FL
mm
XD
mm
MR
25 mm
ML
- mm
DL
- mm
E
mm
EW
90 mm
INFO
Infotext
Information
Infotext
Download CAD models
Previews
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.