??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
0220-75400
MN
Model Number
CPAD3
RATIO
Ratio
STYLE
Style
GT
Gear Type
SP
FS
Frame Size
N/A
OD
Output Diameter
0.750 Inch
DESCRIPTION
Description
CPAD3 1/1 A,B SP Cleanline Plus
PT
Product Type
Right Angle
PL
Product Line
Cleanline Plus Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
0.750 Inch
OT
Output Type
Shaft
A
3 Inch
B
5 Inch
C
10 Inch
D
1.500 Inch
E
3.000 Inch
F
21/64 Inch
G
1.500 Inch
H
3.000 Inch
J
1.125 Inch
K
2.250 Inch
M
21/64 Inch
N
5 Inch
P
2 Inch
Q
7 Inch
R
.750/.749 Inch
S
N/A Inch
T
3/16 x 3/32 1-9/16 EFF. LGHT. Inch
V
3.005/3.000 Inch
WTL
Shipping Weight
8-1/4
Download CAD models
Previews
3D
Dimension