??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
0220-75412
MN
Model Number
CPAD5
RATIO
Ratio
STYLE
Style
GT
Gear Type
SP
FS
Frame Size
N/A
OD
Output Diameter
0.625 Inch
DESCRIPTION
Description
CPAD5 1/1 A,B SP Cleanline Plus
PT
Product Type
Right Angle
PL
Product Line
Cleanline Plus Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
0.625 Inch
OT
Output Type
Shaft
A
2.125 Inch
B
3.625 Inch
C
7.25 Inch
D
0.9375 Inch
E
1.875 Inch
F
17/64 Inch
G
0.9375 Inch
H
1.875 Inch
J
0.6875 Inch
K
1.375 Inch
M
17/64 Inch
N
3.25 Inch
P
1.5 Inch
Q
4.75 Inch
R
.6245/.6240 Inch
S
N/A Inch
T
3/16 x 3/32 1-7/32 EFF. LGTH. Inch
V
2.005/2.000 Inch
WTL
Shipping Weights
2 lbs
Download CAD models
Previews
3D
Dimension