??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model
T-1100 Modular Belt
SERIES
Series
T-1100 Series
APPLYTO
Apply to
it is mainly used for sideflex conveying. Pitch: 50mm, belt thickness: 15mm, sideflex inner radius= 2.2*W(width of belt)
MBM
Belt Raw material
PP
MBC
Modular Belt Color
White
MBL
Modular belt work load
14000N/M
MBOR
Modular belt opening rate
43%
WEIGHT
Weight
8.84 kg/m^2
N
The multiply of standard modular belt width
W
Modular belt width
200 mm
L
The multiply of standard pitch
MBT
Modular belt width
Standard width: 200+100N
HINT
Remarks
On one side of T-1000 is a long round hole, the belt is not easy to control the pin very well. When the belt is sideflex running, the tension on outer side is too big, but the inner side is zero. We usually use diameter 6mm 202 stainless steel pin.
Download CAD models
Previews