??
Catalog navigation
CAD model selection
HELP_VARIABLE
MODEL
Model
T-2800 Modular belt
SERIES
Series
T-2800 Series
APPLICATION
Application
Mainly suitable for light duty, heavy duty sideflex conveying. Such as cartons, bags, bottles, cans etc.
MBM
Belt Raw material
Reinforced nylon, operating temperature -30°C~+100°C
PM
Pin material
Ø4 Stainless steel
MBL
Modular belt work load (21°C)
19000N/M
MBC
Modular Belt Color
Grey
W
Modular belt width
mm
Enter value for W
Modular belt width
mm
cm
inch
ft
MBT
Modular belt width
Modular belt standard width: W =206*N
MB
Belt Raw material
Nylon (PA6)
R
Inner radius
600、800、1000、1200、1400 mm
MS
Maximum Speed
30m/min (calculated by medium and small radius)
OTR
Operating temperature range
-30°C to 100°C
AMBL
Allowable modular belt load
1850KG/M (M=1 meter mesh belt width)
OTA
Sideflex Angle
REMARK
Remark
For more turning angle requirements, please contact the manufacturer
Download CAD models
Previews