您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
115392
Eaton's CAD
Electrical circuit protection
23142
Moeller series NZM - Molded Case Circuit Breaker
Powered by
CAD模型選擇
{eaton_cad/23128/23142/23202/23617.prj},{NB=115392},{PLID=115392},{NETTO_WEIGHT=1.25000},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/57/80/7a/23617_preview_130.png},{MANUTYPEDESC=NZM2-XRD380-440AC},{DESCSHORT=Remote operator, 380-440VAC, standard}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
PREVIEW
Preview
../../../_pool_/57/80/7a/23617_preview_130.png
../../../_pool_/57/80/7a/23617_preview_130.png
PLID
115392
115392
MANUTYPEDESC
Manufacturer Type Description
NZM2-XRD380-440AC
NZM2-XRD380-440AC
DESCSHORT
Short Description
Remote operator, 380-440VAC, standard
Remote operator, 380-440VAC, standard
DESCLONG
Long Description
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: for remote switching of circuit-breakers and switch-disconnectors. ON and OFF switching and resetting by means of two-wire or three-wire control. Local switching by hand possible. lockable in the 0 position of the remote operator with up to 3 padlocks (hasp thickness: 4–8mm). Sliding switch for Auto or Manual. Max. number auxiliary contacts: 2 standard auxiliary contacts , 1 trip-indicating auxiliary switches Cannot be combined with switch-disconnector PN.. Cannot be combined with mechanical interlock. Can be used for: NZM2(-4) , N(N/O)2(-4)
Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: for remote switching of circuit-breakers and switch-disconnectors. ON and OFF switching and resetting by means of two-wire or three-wire control. Local switching by hand possible. lockable in the 0 position of the remote operator with up to 3 padlocks (hasp thickness: 4–8mm). Sliding switch for Auto or Manual. Max. number auxiliary contacts: 2 standard auxiliary contacts , 1 trip-indicating auxiliary switches Cannot be combined with switch-disconnector PN.. Cannot be combined with mechanical interlock. Can be used for: NZM2(-4) , N(N/O)2(-4)
INTNO
International product number
4015081151240
4015081151240
NETTO_WEIGHT
Netto weight
1.25000
1.25000
kg
ECLASS_13_0
Electrical drive for circuit breakers [AKF010018]
ETIM_9_0
Motor operator for power circuit-breaker [EC001030]
EF008233
Type of switch drive
Motor drive
EF003978
Rated control supply voltage AC 50 Hz
380 - 440
380 - 440
V
EF003979
Rated control supply voltage AC 60 Hz
380 - 440
380 - 440
V
EF003980
Rated control supply voltage DC
0 - 0
0 - 0
V
EF008242
Voltage type for actuating
AC
AC
DATA_SHEET
Data sheet
Data sheet
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews