??
Catalog navigation
CAD model selection
HELP_VARIABLE
ID
Tubing Size ID
Inch
IDM
Tubing Size ID
mm
FL
Flow
Inch
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
MPC
GCOLUMN
CPC Bag Quantity
250
LCOLUMN
CPC Category
Medical-Grade
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
160°F
YCOLUMN
CPC High
71°C
AECOLUMN
CPC Sterilization Method ID
Gamma
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Up to 60 psi, 4.1 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
White ABS
BBCOLUMN
BCCOLUMN
White Polycarbonate
BDCOLUMN
BECOLUMN
NA
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Download CAD models
Previews
3D
Dimension