??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No. (Straight Thru)
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
MPU
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Medical-Grade, Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
300°F
YCOLUMN
CPC High
149°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
ANCOLUMN
CPC Pressure Range
Vacuum to 35 psi, 2.41 bar
BACOLUMN
Polysulfone (amber tint), USP Class VI, ADCF
Download CAD models
Previews
3D
Dimension