??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
MPU30039M
DES
Description
Plug for: MPU171239
H
Height
1.56 (39.6)
L
Length
1.38 (35.1)
CCOLUMN
Product Number
MPU30039M
DCOLUMN
Product Name
MPU Sealing Body Plug
FCOLUMN
CPC Series
MPU
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Medical-Grade, Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
300°F
YCOLUMN
CPC High
149°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Vacuum to 35 psi,2.4 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
Natural Polysulfone
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Download CAD models
Previews
3D
Dimension