??
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
PN
Part No.
MPX17803
ID
Tubing Size ID
1/2 Inch
IDM
Tubing Size ID
12.7 mm
CCOLUMN
Product Number
MPX17803
DCOLUMN
Product Name
1/2" Hose Barb Non-Valved Coupling Body
FCOLUMN
CPC Series
MPX
GCOLUMN
CPC Bag Quantity
250
LCOLUMN
CPC Category
Medical-Grade, Bioprocessing
SCOLUMN
CPC Seal Options ID
 
TCOLUMN
CPC Valve Spring ID
 
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
250°F
YCOLUMN
CPC High
121°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
AFCOLUMN
CPC Spillage
 
ANCOLUMN
CPC Pressure Range
Up to 60 psi, 4.1 bar
AYCOLUMN
REACH
 
AZCOLUMN
RoHS
 
BACOLUMN
Purple tint polycarbonate
BBCOLUMN
 
BCCOLUMN
White polycarbonate
BDCOLUMN
 
BECOLUMN
 
MCOLUMN
Material Type
 
NCOLUMN
Material Finish
 
NOTE
Note
 
CAD modeli indir
Previews
3D
Boyut