??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
MPX22X2239M
ID
Tubing Size ID
0.5 Inch
IDM
Tubing Size ID
12.7 mm
CCOLUMN
Product Number
MPX22X2239M
DCOLUMN
Product Name
MPX to MPX Back-to-Back Insert Adapter
FCOLUMN
CPC Series
MPX
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
Medical-Grade, Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
300°F
YCOLUMN
CPC High
149°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Up to 60 psi, 4.1 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
Natural polysulfone
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Download CAD models
Previews
3D
Dimension