??
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
PN
Part No.
MPX30003M
CCOLUMN
Product Number
MPX30003M
DCOLUMN
Product Name
MPX Coupling Plug
FCOLUMN
CPC Series
MPX
GCOLUMN
CPC Bag Quantity
250
LCOLUMN
CPC Category
Medical-Grade, Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
250°F
YCOLUMN
CPC High
121°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Up to 60 psi, 4.1 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
Purple tint polycarbonate
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Stáhnout CAD model
Previews
3D
Dimenze