??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No.
MPXK17803
ID
Tubing Size ID
1/2 Inch
IDM
Tubing Size ID
12.7 mm
FL
Flow
.500 Inch
CCOLUMN
Product Number
MPXK17803
DCOLUMN
Product Name
1/2" Hose Barb Non-Valved Coupling Body With Lock
FCOLUMN
CPC Series
MPX
GCOLUMN
CPC Bag Quantity
250
LCOLUMN
CPC Category
Medical-Grade, Bioprocessing
SCOLUMN
CPC Seal Options ID
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
250°F
YCOLUMN
CPC High
121°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Up to 60 psi, 4.1 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
Purple tint polycarbonate
BBCOLUMN
BCCOLUMN
White polycarbonate
BDCOLUMN
BECOLUMN
PVDF Locking sleeve
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note
Download CAD models
Previews
3D
Dimension