??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
16111705202000
DESCSHORT
Short Description
Connectors, Connector, With GuideSpring, Press-in termination, Rated current: ‌2.3 A, Contacts: 170
DESCLONG
Long Description
Connectors, Connector, With GuideSpring, Press-in termination, Rated current: ‌2.3 A, Contacts: 170, Copper alloy, Noble metal over Ni, Mating side, Sn over Ni, Termination side, Liquid crystal polymer (LCP), Black
MANUTYPEDESC
Manufacturer Type Description
mTCA AdvancedMC con:card+
SUPPLIERALTNO
Alternative product number
16 11 170 5202 000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC194
Type of packaging
Cardboard
AAC202
Material of the contact coat
Noble metal over Ni, Mating side, Sn over Ni, Termination side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
2.3 A
AAT080
Pole number
170
AAU734
Manufacturer product description
Connectors, Connector, With GuideSpring, Press-in termination, Rated current: ‌2.3 A, Contacts: 170
AAW338
Manufacturer product designation
mTCA AdvancedMC con:card+
AAZ328
Grid dimensions 2
0.75 mm
AAZ332
Pin length
2.1 mm
AAZ334
Type of PCB contacting
Press-in
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
105 °C
AAZ363
Coating plug contact area
Noble metal over Ni, Mating side, Tin (Sn), Termination side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
3 V
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other
Download CAD models
Previews
3D
Dimension