??
Catalog navigation
CADモデル選択
HELP_VARIABLE
ARTNR
Article number
0157.0548
CTN
Customs Tariff Number
85363010
LODDEST
LOD Destination
LODLEVEL
LOD Level
TV
Type of voltage
Alternating current
RV
Rated voltage
230 V
F
Frequency
50/60 Hz
MAXL
Maximum load
1 A
DP
Degree of protection
IP 20
RCC
Rated constant current
1 A
RVSR
Rated voltage setting range
-0.37 A
TC
Tripping current to trigger a short-circuit
14 A
TI
Type of installation
Control cabinet
HM
Housing material
Synthetic material
C
Colour
Light grey
W
Weight
0.3 kg
WD
Width
45 mm
H
Height
93 mm
D
Depth
76 mm
CEP
Certified as explosion proof
PTB 10 ATEX 3013
PU
Packing unit
1 piece(s)
R
Range
D
GE
GTIN (EAN)
4012799575481
SA700ID17
ダウンロード(CADデータ)
プレビュー