??
카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
ARTNR
Article number
0157.0585
CTN
Customs Tariff Number
85363010
LODDEST
LOD Destination
LODLEVEL
LOD Level
SS
Type of voltage
Three-phase AC
BS
Rated voltage
400 V
NZ
Frequency
50 Hz
MB
Maximum load
6.3 A
SA
Degree of protection
IP 65
EA
Type of installation
Surface-mounted
MG
Housing material
Synthetic material
F
Colour
Light grey
G
Weight
1.6 kg
B
Width
120 mm
H
Height
225 mm
T
Depth
240 mm
UT
Ambient temperature
40 °C
EZ
Certified as explosion proof
Ex II (2)G [Ex e] / Ex II (2)D [Ex t]
V
Packing unit
1 piece(s)
SR
Range
D
GE
GTIN (EAN)
4012799575856
SA700ID17
CAD모델 다운로드
미리보기