??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Description
MW-40-FH
TYP
Type
MW-40
TEXT1
Text Line 1 (Product)
Membrane Plate
TEXT2
Text Line 2 (Product)
Steel zinc plated
H
Height
40 mm
T
Thickness
1 mm
D
Diameter
3.1 mm
GW
Mass
9.10 g
Download CAD models
Previews
3D
Dimension