??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
SA700ID26
Product description
MXG461.32-12U Thread.valve w.magn.act.
SA110ID05
Type (ASN)
MXG461.32-12U
SA100ID04
Valve type
shut-off and control valve assemblies
SA700ID04
Valve assembly type
control valve assemblies with drive b) (two-, three-, four-way valves/three-, four-way mixing valves)
SA700ID006
CV
14.0
SA700ID27
Nennweitensystem
DN
SA700ID033
Minimum operating temperature TB
34.0 F
SA700ID007
max. operating temperature
266.0 F
SA71012ID04
Width
4.92 Inch
SA71012ID05
Depth
3.9 Inch
SA71012ID06
Height
13.88 Inch
SA740ID03
Zertification
SA810ID03
Manufacturer order number
BPZ:MXG461.32-12U
SA810ID04
Zertification
BPZ:MXG461.32-12U
SA810ID06
SA810ID10
Description text
Magnetic 1-1/4" Valve, 2-way or mixing, 14 Cv, 0 to 10V control, w/ NPT unions
SA810ID14
Units of quantity
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer's catalog
20210514
SA010ID08
Global Location Number GLN for manufacturer identification
7612914000000
ETIMCLASSN
ETIM classname
Dreiwegemagnetventil
ETIMCLASSC
ETIM classcode
EC010303
IFCEXPORT
IfcExportAs
IfcValve.REGULATING
OMNICLASSNU
OmniClass number
23-27 31 61
OMNICLASS
OmniClass title
Thermostatic Expansion Valves
UNICLASSC
Uniclass code
Pr_65_54_95_87
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.