??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
LODLEVEL
SA300ID03
Typ (ASN)
N 120/02
SA700ID04
Product name
N 120/02 Drossel 640mA
SA500ID03
Standardized bus protocols
KNX
SA700ID005
Width
1.4 Inch
SA700ID006
Depth
3.5 Inch
SA700ID007
Height
2.4 Inch
SA700ID008
Mass (net)
0.300 lbs.
SA810ID03
Manufacturer order number
5WG1120-1AB02
SA810ID04
Datanorm number
5WG1120-1AB02
SA810ID06
GTIN number
4001869324548
SA810ID10
Description text
N 120/02 Choke 640mA
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM Classcode
EC000700
ETIMCLASSN
ETIM Classname
Band suppressor/choke for bus system
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-35 31 31 11
OMNICLASS
Omniclass title
Distribution Switchgear
UNICLASSC
Uniclass code
Pr_75_75_18
Download CAD models
Previews