??
Catalog navigation
CAD model selection
HELP_VARIABLE
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Detailierungsgrad
SA300ID03
Product type (ASN)
N 125/22
SA700ID04
Product property
N 125/22 Power supply 640mA
SA400ID03
Display type
SA500ID03
BUS protocol
KNX
SA700ID005
Width
2.8 Inch
SA700ID006
Depth
2.4 Inch
SA700ID007
Height
3.5 Inch
SA700ID008
Mass (net)
0.700 lbs.
SA810ID03
Manufacturer order number
5WG1125-1AB22
SA810ID04
Datanorm number
5WG1125-1AB22
SA810ID06
GTIN number
4001870000000
SA810ID10
Description
N 125/22 Power supply 640mA
SA810ID14
Units of measure
PCE
SA010ID06
Web address of the manufacturer
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
ETIMCLASSC
ETIM classcode
EC000675
ETIMCLASSN
ETIM classname
Bus system power supply
IFCEXPORT
IfcExportAs
IfcCommunicationsAppliance.NETWORKAPPLIANCE
OMNICLASSNU
OmniClass number
23-35 23 21 13
OMNICLASS
OmniClass title
Uninterruptible Power Supply Packaged Units
UNICLASSC
UNICLASS code
Pr_60_70_65
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.