??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order Number
N0-02-0C34-01600000
S
Size
M16
M
Height
13 mm
M1
Height
8 mm
W
Height
8 mm
SW
Width across flats
24 mm
DW1
Diameter
23 mm
N
Width
4.5 mm
NOG
The number of grooves
6
DE
Diameter
22 mm
Download CAD models
Previews
3D
Dimension