??
Catalog navigation
CAD model selection
HELP_VARIABLE
IDNR
Artikel-Nummer
8001.000.001
D1
d1
16 mm
D2
d2
19 mm
D3
d3
6.6 mm
L1
l1
11 mm
L2
l2
6 mm
LAGER
Preferred dimensions
ok mm
GEWICHT
Weigth
kg
CTN
Zolltarifnummer
8466.9430
URSP
Ursprungsland
CH
Download CAD models
Previews
3D
Dimension