??
Catalog navigation
CAD model selection
HELP_VARIABLE
PRODUCT_PICTURE
Product Picture
MANUID
NBB15-30GM50-A0-V1
DESCSHORT
Short Description
Inductive sensor NBB15-30GM50-A0-V1
EAN
4050143424344
MANUTYPEDESC
Manufacturer Type Description
NBB15-30GM50-A0-V1
AAS155001
Maximum operating ambient temperature
85.00 °C
AAS160001
Minimum operating ambient temperature
-40.00 °C
BAD866007
mechanical installation conditions
flush
BAD815006
Switching distance
15 mm
BAD946007
Material of the active surface
Plastic
BAD915006
Voltage type
DC
BAD899008
Design of control element
antivalent
BAD826005
Diameter of sensor
30 mm
BAD898005
Design of control output
NPN
BAD840006
Housing construction form
cylinder, thread
BAC461010
Housing material
Brass
BAD856005
Length of sensor
67 mm
BAD900004
Switch frequency
550.000 Hz
NOCUPEROU
Number of content units per order unit
1
COO
Country of origin
VN
WEIGHT
0.150
LENGTH
0.050
WIDTH
0.025
DEPTH
0.025
CTC
Customs tariff number
8536 5019 900 [DE]
DATA_SHEET
Data Sheet
Data Sheet
DEEPLINK
Deeplink
Deeplink
Download CAD models
Previews
3D
Dimension