??
Catalog navigation
CAD model selection
HELP_VARIABLE
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.060.10.07500
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force 1 (150 bar)
7540 daN
IIF
Initial Force 2 (150 bar)
7540 daN
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
150 mm
L1
Total length
mm
Q
Safety stroke
3 mm
L
Cylinder length
mm
AK
Ø ROD
80 mm
VM
VMAX
2.0 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
150 bar
BAG
Filling thread
G1/8"
ABA
Charging adapter
18 CG 1-Q
PB
Product name
ISO
SERIEN
Series
AG
VTEMP
Download CAD models
Previews
3D
Dimension