NCMB106-0050S
SMC Corporation
执行元件
英寸尺寸气缸
NCM Stainless Steel Body Cylinders
Powered by
CAD模型選擇
{smc_jp/actuator/inch_size_cylinder/ncm/ncm_s_asmtab.prj},{NB=NCMB106-0050S(0_0_0)},{BORE=(106) 1-1/16\"},{BOREX=106},{MOUNT=(B) Front nose mount},{MOUNTX=B},{MAGNET=},{AUTOSW=},{LEAD=},{NUMBER=},{STROKE=0.5},{POS=0},{STOP=0},{BUMPER=},{ACTION=S},{OPTION=},{THREAD=0},{JMMODEL=JM-03},{MJMMODEL=JM-08},{PPATH=ncm_s/assembly/ncm_s_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
BORE
Bore size
(106) 1-1/16"
(106) 1-1/16"
MOUNT
Mounting
(B) Front nose mount
(B) Front nose mount
MAGNET
Built-in magnet
(-) None
(D) Built-in magnet with auto switch
(-) None
(D) Built-in magnet with auto switch
AUTOSW
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
0.500
1.000
1.500
2.000
3.000
4.000
0.500
1.000
1.500
2.000
3.000
4.000
英寸
POS
Position
英寸
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
BUMPER
Bumper
(-) Without bumper
(C) Bumper
(-) Without bumper
(C) Bumper
ACTION
Action
(S) Spring return
(T) Spring extend
(S) Spring return
(T) Spring extend
OPTION
Option
N/A
N/A
THREAD
Thread on/off
on
off
on
off
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸