??
Catalog navigation
CAD model selection
HELP_VARIABLE
PREVIEW
Preview
PLID
199711
MANUTYPEDESC
Manufacturer Type Description
XN-332-5ETH-UMS
DESCSHORT
Short Description
Stand alone Switch as slice module in the I/O system XN300, 24 V DC power supply, 5xEthernet 10/100Mbit/s
DESCLONG
Long Description
5-port Ethernet switch (RJ45) for connecting network segments. Packets of data entering at one Ethernet port are distributed to the other ports. The device is supplied with power via a 4-pin connector at the top.
INTNO
International product number
4015081985937
NETTO_WEIGHT
Netto weight
0.130 kg
ECLASS_13_0
Network switch (general application) [AGD549006]
ETIM_9_0
Network switch [EC000734]
EF003535
Ethernet
true
EF003549
Number of ports 10/100 Mbps RJ45
5
EF004316
Number of ports 10/100/1000 Mbps RJ45
0
EF000902
Number of ports 1000 Mbps RJ45
0
EF012063
Number of ports 10 Gbps RJ45
0
EF008850
Number of ports 10 Gbps Mini GBIC
0
EF008849
Number of ports 100/1000 Mbps Mini GBIC
0
EF004321
Number of ports 1000 Mbps Mini GBIC
0
EF012061
Number of ports 40 Gbps Mini GBIC
0
EF012062
Number of ports 100 Gbps Mini GBIC
0
EF004849
Number of combination-ports RJ45/Mini GBIC
0
EF004318
Number of ports 1000 Mbps GBIC
0
EF004315
Number of ports 10/100 Mbps M12
0
EF000900
Number of ports 100 Mbps SC
0
EF003551
Number of ports 1000 Mbps SC (SX)
0
EF003552
Number of ports 1000 Mbps SC (LX)
0
EF000923
Number of ports 100 Mbps ST
0
EF009895
Number of ports 100 Mbps POF
0
EF009910
Number of ports 1000 Mbps POF
0
EF007643
Number of other ports
0
EF009714
Power over Ethernet (PoE)
Other
EF009715
Number of ports PoE
0
EF009716
Max. PoE power
0 W
EF001003
Max. power consumption
1.200 W
EF012482
Redundant power supply
false
EF000003
Mounting method
DIN rail (top hat rail)
EF003598
Number of max. stackable switches
0
EF003597
Number of module slots
0
EF004883
Layer 2
true
EF004884
Layer 3
false
EF004912
Manageable
false
EF005474
Degree of protection (IP)
IP20
EF000040
Height
29.300 mm
EF000008
Width
80.300 mm
EF000049
Depth
104.200 mm
EFFR0001
Compatible with Grade2TV according to XP-C 90-483
false
EFFR0002
Compatible with Grade3TV according to XP-C 90-483
false
DATA_SHEET
Data sheet
Data sheet
Download CAD models
Previews