??
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
CODE
code
NGL02
TYPE
Types of
For flexible gripper / active integrated controller
MAT
shell material
Aluminum alloy
SUR
Shell surface treatment
Anodizing
PRO
Protection class
IP54
SPE
Specification
1
DIM
Dimensions (L*W*H)
158*120*75 mm
VOL
Rated voltage
DC24 V
POW
rated power
18 W
OUT
output air pressure
-85~100 Kpa
POS
Positive pressure flow
4 L/min
NEG
Negative pressure flow
4 L/min
WOR
working noise
50 dB
CON
Control Method
Body button or IO control
WEI
weight
1.05 kg
LINK
web link
website link
Pobierz modele CAD
Previews
3D
Wymiar