??
Catalog navigation
CAD model selection
HELP_VARIABLE
BNR
Order number
PD
Product description
NIA Adesio Towel ring 30 cm Overhang 6.5 cm Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2x 1,2 ml SikaFast
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
WSM
Wall / standing model
Drill / Glue
W
Width
400 mm
H
Height
40 mm
L
Length
65 mm
GW
Installation height
0.8 m
NW
Netto weight
0.82 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57VC242
Download CAD models
Previews
3D
Dimension