LRX85C1R324
IKO (NIPPON THOMPSON CO.,LTD)
Linear Way series
Linear Roller Way Super X
LRX
LRX 85
Powered by
CAD模型選擇
{iko/linear_way_series/linear_way_super_x_series/lrx/lrx85/lrx85_ni_asmtab.prj},{NB=LRX85C1R324(161.4,0,0_72M20)},{H=110.00},{H1=16.00},{NTR=65.00},{W2=215.00},{W3=92.50},{W4=15.00},{L1=323.00},{L2=140.00},{L3=232.00},{L4=0.00},{L1X=0.00},{L5=27.50},{L6=0.00},{D1=17.80},{M1=20.00},{H2=35.00},{H3=22.00},{H5=25.50},{H6=20.00},{W=85.00},{H4=67.00},{D3=26.50},{D4=39.00},{HM=30.00},{E=90.00},{FX=180.00},{LMHP=2790.00},{LMINT=10000.00},{LS=2520.00},{LMAX=2880.00},{NMAX=8.00},{ENOM=90.00},{EMIN=23.00},{EMINJ=35.00},{EMAXJ=159.00},{A1=15.00},{A2=45.00},{B1=62.50},{B2=90.00},{L1J=334.00},{H3J=0.00},{A3=14.50},{A4=38.00},{B3=37.50},{B4=140.00},{M1J=6.00},{DPTJ1=10.00},{NS=1},{REF=},{HP=},{THR=},{CP=},{DES=},{SCR=},{TMH=M20},{L=324},{EP=},{EPOS=72.0},{P1=161.4},{P2=0},{P3=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
NS
Number of Slide Unit
1.000
2.000
3.000
1.000
2.000
3.000
REF
Opposite reference surfaces arrangement
No
Yes
No
Yes
HP
Half pitch of track rail mounting holes
No
Yes
No
Yes
THR
Threaded Holes for Bellow attachment
No
J
JR
JS
No
J
JR
JS
CP
Capillary plate
No
Yes
No
Yes
DES
Double end seals
No
V
No
V
SCR
Scrapers
No
Z
No
Z
TMH
Type of Mounting hole
Tap Hole (M20)
Drilled Hole (Dia. 17.8)
Tap Hole (M20)
Drilled Hole (Dia. 17.8)
L
Track Rail length
mm
Enter value for L
Track Rail length
mm
cm
inch
ft
確定
EP
Position of hole of rail
No
Yes
No
Yes
EPINFO
Notice
-
EPOS
Position of hole of rail
72.0
72.0
P1
Position of Slide Unit at Center
mm
Enter value for P1
Position of Slide Unit at Center
mm
cm
inch
ft
確定
P2
Position of 2nd Slide Unit at Center
0.000
0.000
mm
P3
Position of 3rd Slide Unit at Center
0.000
0.000
mm
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸