??
Catalog navigation
Выбор CAD модели
HELP_VARIABLE
MODEL
Model
T-1600 Non-standard Modular belt with Rubber Top
SERIES
Series
T-1600 Series
APPLYTO
Apply to
It is widely used in all kinds of cartons, bags, plastic boxes and other climbing conveying products. The surface has good friction and the surface is soft and not easy to damage the conveying products.
MBM
Belt Raw material
PP+Rubber top, operating temperature +1°C~+80°C
PM
Pin material
Polypropylene (PP)
MBL
Modular belt work load
7010N/M
MBC
Modular Belt Color
Blue
RC
Rubber color
Black
WEIGHT
Weight
5.6 kg/m^2
N
The multiply of standard modular belt width
T
The multiply of Nonstandard modular belt width
W
Modular belt width
76.2 mm
L
The multiply of standard pitch
MBT
Modular belt width
Non-standard Modular belt Width: W=76.2*N+12.7*T
REMARK
Remark
Before order the modular belt, please check with the sales about the modular belt acturally width.
Загрузка CAD-моделей
Предварительные просмотры