??
Catalog navigation
CAD model selection
HELP_VARIABLE
MD01
VAR__MANUID_
19811001
DESCSHORT
Short Description
NS 35-108
DESCLONG
Long Description
Standard rail acc. to DIN EN 60715, 35 x 7.5mm, for TG 1212, length 108 mm<br /><strong>Dimensions: </strong>35 x 108 x 7,5 mm
INTNO
International product number
4013902814688
MANUID
Product number of the Manufacturer
19811001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
NS 35-108
EF000010
EV005273
EF000040
7.500
EF000139
EV000283
EF000386
1
EF001438
108
EF001457
EV005294
EF002169
EV000179
EF002677
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0366
LENGTH
108
WIDTH
35
DEPTH
7.500
CUSTOMS_TARIFF_NUMBER1
73089098
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Download CAD models
Previews