??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No. (Shutoff)
NS2D100212
THR
Thread Size
1/8" NPT
TT
Termination Type
Male NPT Thread
CCOLUMN
Product Number
NS2D100212
DCOLUMN
Product Name
1/8" NPT Valved Coupling Body
FCOLUMN
CPC Series
NS212
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose
SCOLUMN
CPC Seal Options ID
EPDM(FKM,FFKM optional)
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
32°F
WCOLUMN
CPC Low
0°C
XCOLUMN
CPC High
120°F
YCOLUMN
CPC High
49°C
AFCOLUMN
CPC Spillage
<br> &lt;0.025cc per disconnect<br> 0.009cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 45 psi, 3.1 bar
AYCOLUMN
REACH
Compliant
BACOLUMN
Glass filled Gray Polypropylene
BBCOLUMN
Glass filled Gray Polypropylene
Download CAD models
Previews
3D
Dimension