??
Catalog navigation
CAD model selection
HELP_VARIABLE
PN
Part No. (Shutoff)
NS4D4000606
OD
Tubing Size OD
3/8 Inch
ID
Tubing Size ID
1/4 Inch
ODM
Tubing Size OD
9.5 mm
IDM
Tubing Size ID
6.4 mm
TT
Termination Type
Compression
CCOLUMN
Product Number
NS4D4000606
DCOLUMN
Product Name
3/8" PTF Valved Panel Mount Coupling Insert
FCOLUMN
CPC Series
NS406
GCOLUMN
CPC Bag Quantity
25
LCOLUMN
CPC Category
General Purpose, Medical-Grade
SCOLUMN
CPC Seal Options ID
EPDM
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
-40°F
WCOLUMN
CPC Low
-40°C
XCOLUMN
CPC High
160°F
YCOLUMN
CPC High
71°C
AECOLUMN
CPC Sterilization Method ID
Gamma
AFCOLUMN
CPC Spillage
<br> &lt;0.10 cc per disconnect<br> 0.26cc per connect
ANCOLUMN
CPC Pressure Range
Vacuum to 120 psi, 8.3 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
White ABS
BBCOLUMN
White ABS
BECOLUMN
White ABS panel nut and barrel nickel plated brass PTF nut
Download CAD models
Previews
3D
Dimension